IESNA:LM-63-2002
[TEST]P955718
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54220
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7455.7 8017.9 8621.6 9228.1 9693 9977.7 10150.8 10248 10355.3 10479.8
10640 10857.4 11150.7 11496.9 11917.4 12625.5 13695.5 15114.6 16866.9 19058.4
21930.9 25228.1 28738.6 31931.4 33861.1 32881.3 30920.1 28292.2 25135.2 21373
16613.7 11870.2 7769 4516.1 1987 615.1 0
7455.7 8048.2 8727.7 9400.9 9897.3 10199.1 10341.9 10377.1 10400.2 10420.8
10454 10525 10654.9 10817.9 11086.6 11648.2 12632.7 14060 15919.6 18136.9
20792.5 23849.7 27376.7 31189.8 35013 36028.6 33874 31101.7 28191 24879.7
20243.2 15258.2 10619.4 6464.7 3021.2 962.7 0
7455.7 8078.8 8834.1 9573.4 10101.6 10420.3 10532.7 10506.1 10445.4 10361.9
10268.1 10192.2 10159.3 10139.3 10256 10670.9 11569.8 13005.4 14972.1 17215.1
19654.4 22471.6 26014.9 30448 36165.1 39176 36828 33911.2 31247.1 28386.7
23872.6 18646.4 13469.5 8413.6 4055.4 1310.3 0
7455.7 8122 8939.4 9728.8 10283.8 10585.1 10636 10508.1 10309.5 10080.4
9840.6 9626.1 9462.4 9350.8 9434.4 9924.2 11014.5 12685.6 14831 17186.5
19659.2 22332.2 25471.6 29358.2 34811.8 39023.5 37412.5 34185.3 31369.5 28474.8
24198.5 19112.8 14049.1 9061 4606.2 1617.6 0
7455.7 8165.2 9045 9884.1 10466 10749.3 10739.6 10509.8 10173.6 9798.9
9413.2 9060.2 8765.5 8562.3 8613 9177.5 10459.2 12365.7 14689.7 17157.9
19664.1 22192.6 24928.3 28268.8 33458.6 38870.7 37996.7 34459.1 31492.3 28562.6
24524.3 19579.1 14628.8 9708.7 5156.9 1924.9 0
7455.7 8191 9102.2 9977.7 10576.5 10829.4 10742.4 10393.9 9917.9 9422.6
8956.3 8553.8 8237.9 8066.5 8268.5 9155.1 10851.1 13220.6 16059.3 19133.7
22210.4 25234.1 28313.4 31686.8 36693.2 41833.8 41762.3 38382.6 35001 31307.7
26660.1 21202.7 15855 10552.7 5850.4 2271.6 0
7455.7 8216.7 9159.4 10071.2 10686.3 10909.5 10745.3 10278.1 9662.1 9046.4
8499.4 8047.4 7710.3 7570.7 7924.3 9132.8 11243.1 14075.5 17429.1 21108.9
24756.6 28275.6 31698.2 35104.8 39927.9 44797.2 45528.2 42305.9 38509.4 34052.8
28795.8 22826.3 17080.6 11396.7 6543.6 2618.4 0
7455.7 8229.6 9194 10121.9 10735.5 10936.4 10716.7 10171.9 9475.9 8813.5
8254.5 7806.5 7486.9 7395.4 7883.4 9319.9 11698 14902.9 18788.6 23099.3
27383.9 31526.3 35573.4 39494.1 44627.3 49268.4 49863.8 46660 42256.4 36859.2
30771.3 24227.4 17816.5 11703.7 6717.9 2633.2 0
7455.7 8242.5 9229 10172.2 10784.5 10963.3 10688.1 10065.5 9289.6 8580.7
8010.2 7565.9 7263.5 7219.7 7842.5 9507 12152.9 15730.2 20148.5 25089.4
30011.1 34776.7 39448.6 43883.2 49326.7 53739.2 54199 51014.2 46003.1 39665.2
32746.8 25628.7 18552 12010.4 6892.1 2647.8 0
7455.7 8236.8 9255.3 10196.5 10803.1 10966.1 10654.3 9990.5 9175.2 8454.2
7890.6 7452.9 7158.2 7143.9 7836.2 9604.3 12379.5 16216 20973.9 26258.1
31599.5 36680.6 41713.1 46691.2 52361.7 56544.4 56587.3 52885.2 47043.1 39770.5
32217.5 24718.9 17088.6 10860.3 5970.9 2223 0
7455.7 8242.5 9229 10172.2 10784.5 10963.3 10688.1 10065.5 9289.6 8580.7
8010.2 7565.9 7263.5 7219.7 7842.5 9507 12152.9 15730.2 20148.5 25089.4
30011.1 34776.7 39448.6 43883.2 49326.7 53739.2 54199 51014.2 46003.1 39665.2
32746.8 25628.7 18552 12010.4 6892.1 2647.8 0
7455.7 8229.6 9194 10121.9 10735.5 10936.4 10716.7 10171.9 9475.9 8813.5
8254.5 7806.5 7486.9 7395.4 7883.4 9319.9 11698 14902.9 18788.6 23099.3
27383.9 31526.3 35573.4 39494.1 44627.3 49268.4 49863.8 46660 42256.4 36859.2
30771.3 24227.4 17816.5 11703.7 6717.9 2633.2 0
7455.7 8216.7 9159.4 10071.2 10686.3 10909.5 10745.3 10278.1 9662.1 9046.4
8499.4 8047.4 7710.3 7570.7 7924.3 9132.8 11243.1 14075.5 17429.1 21108.9
24756.6 28275.6 31698.2 35104.8 39927.9 44797.2 45528.2 42305.9 38509.4 34052.8
28795.8 22826.3 17080.6 11396.7 6543.6 2618.4 0
7455.7 8191 9102.2 9977.7 10576.5 10829.4 10742.4 10393.9 9917.9 9422.6
8956.3 8553.8 8237.9 8066.5 8268.5 9155.1 10851.1 13220.6 16059.3 19133.7
22210.4 25234.1 28313.4 31686.8 36693.2 41833.8 41762.3 38382.6 35001 31307.7
26660.1 21202.7 15855 10552.7 5850.4 2271.6 0
7455.7 8165.2 9045 9884.1 10466 10749.3 10739.6 10509.8 10173.6 9798.9
9413.2 9060.2 8765.5 8562.3 8613 9177.5 10459.2 12365.7 14689.7 17157.9
19664.1 22192.6 24928.3 28268.8 33458.6 38870.7 37996.7 34459.1 31492.3 28562.6
24524.3 19579.1 14628.8 9708.7 5156.9 1924.9 0
7455.7 8122 8939.4 9728.8 10283.8 10585.1 10636 10508.1 10309.5 10080.4
9840.6 9626.1 9462.4 9350.8 9434.4 9924.2 11014.5 12685.6 14831 17186.5
19659.2 22332.2 25471.6 29358.2 34811.8 39023.5 37412.5 34185.3 31369.5 28474.8
24198.5 19112.8 14049.1 9061 4606.2 1617.6 0
7455.7 8078.8 8834.1 9573.4 10101.6 10420.3 10532.7 10506.1 10445.4 10361.9
10268.1 10192.2 10159.3 10139.3 10256 10670.9 11569.8 13005.4 14972.1 17215.1
19654.4 22471.6 26014.9 30448 36165.1 39176 36828 33911.2 31247.1 28386.7
23872.6 18646.4 13469.5 8413.6 4055.4 1310.3 0
7455.7 8048.2 8727.7 9400.9 9897.3 10199.1 10341.9 10377.1 10400.2 10420.8
10454 10525 10654.9 10817.9 11086.6 11648.2 12632.7 14060 15919.6 18136.9
20792.5 23849.7 27376.7 31189.8 35013 36028.6 33874 31101.7 28191 24879.7
20243.2 15258.2 10619.4 6464.7 3021.2 962.7 0
7455.7 8017.9 8621.6 9228.1 9693 9977.7 10150.8 10248 10355.3 10479.8
10640 10857.4 11150.7 11496.9 11917.4 12625.5 13695.5 15114.6 16866.9 19058.4
21930.9 25228.1 28738.6 31931.4 33861.1 32881.3 30920.1 28292.2 25135.2 21373
16613.7 11870.2 7769 4516.1 1987 615.1 0
7455.7 7956.4 8485.7 9003.8 9409.5 9666.1 9826 9918.7 10013.1 10130.2
10297.2 10530.7 10834.8 11184.1 11618.2 12243.9 13139.3 14311.8 15784 17534.4
19633.2 21837.9 23792.5 25177.8 25524 24066.3 22003.8 19549.4 16871.2 13967.9
10639.7 7446.8 4797.9 2776.9 1249.1 409.1 0
7455.7 7894.9 8349.8 8779.8 9126 9354.8 9501.3 9589.4 9670.7 9780.3
9954.8 10203.7 10519.3 10871.7 11318.6 11862.2 12583.2 13509 14701.2 16010.1
17335.3 18447.6 18846.7 18424.1 17186.5 15251.3 13087.6 10806.5 8607.3 6563.1
4665.7 3023.5 1826.7 1038 511.5 203.1 0
7455.7 7829.4 8214.2 8572.6 8852.2 9044.7 9164.9 9222.4 9267.3 9327.9
9437.8 9609.5 9831.8 10063.8 10328.1 10624.3 11000.2 11492 12139.1 12828.6
13468.4 13883.8 13792.2 13147.9 11948.9 10327.6 8673.4 7052.9 5553.2 4245.4
3081.3 2087.9 1345.2 827.4 442.3 183.4 0
7455.7 7764.1 8078.8 8365.5 8578.7 8734.6 8828.4 8855.3 8863.9 8875.3
8920.5 9015 9144.3 9255.8 9337.7 9386.3 9416.9 9475 9577.1 9647.2
9601.5 9319.6 8737.4 7872 6711.3 5403.8 4259.4 3299.3 2499.1 1927.7
1496.9 1152.4 864 617.4 373.4 163.6 0
7455.7 7698.3 7942.4 8163.8 8333.8 8445.6 8495.7 8469.1 8395.8 8306
8217.3 8158.1 8130.3 8096 8031.3 7920.6 7768.1 7610.8 7464.6 7343.9
7212.2 6989.9 6621.5 6101.9 5427.3 4619.9 3893.5 3195.4 2528.8 2017.3
1578.1 1207.6 886.9 621.4 371.4 161.6 0
7455.7 7632.5 7806.2 7962.1 8088.6 8156.7 8163 8082.8 7927.8 7736.7
7514.4 7301.2 7115.8 6935.6 6725.6 6454.9 6119.6 5747.1 5352.3 5040.5
4823 4660.5 4505.5 4331.5 4143.3 3836 3527.6 3091.3 2558.3 2107.1
1659.4 1263.1 909.8 626 369.1 159.6 0
7455.7 7569.6 7678.9 7784.4 7878.6 7918.9 7887.7 7751.8 7517.5 7242.6
6935.6 6654.9 6420.3 6218.1 6019.2 5785.2 5506 5197.8 4870.5 4611.6
4439.7 4326.4 4244.3 4147 3998.2 3739.6 3482.1 3116.8 2676.2 2274.2
1846.5 1444.8 1063.7 739.3 452 193.4 0
7455.7 7506.6 7551.6 7606.8 7668 7681.2 7612.5 7420.8 7107.2 6748.5
6357.1 6008.6 5724.8 5500.2 5312.8 5115.4 4892.3 4648.5 4388.7 4182.8
4056.3 3992.5 3983.1 3962.5 3853.2 3643.5 3436.6 3141.9 2793.7 2441
2033.6 1626.5 1217.3 852.6 535 227.4 0
7455.7 7445.7 7431.4 7442.8 7465.7 7468.6 7377 7143.9 6784.8 6381.4
5980.9 5666.2 5437.3 5268.5 5119.7 4946.6 4739.2 4507.5 4245.7 3998.2
3813.7 3713.6 3723.6 3733.6 3702.1 3624.9 3438.9 3135.6 2793.7 2469
2162.9 1839.6 1472 1070 696.6 294.7 0
7455.7 7377.9 7312.7 7289.2 7300.7 7315 7254 7068.1 6764.8 6420.6
6086.7 5794.9 5538.3 5313.4 5101.1 4878.5 4634.8 4375.9 4118.4 3888.6
3686.4 3535.6 3455.5 3407.4 3362.2 3309.6 3198.6 3000.6 2749.4 2469.6
2152 1833.9 1471.1 1082 712.4 314.7 0
7455.7 7323 7209.1 7151.3 7155.3 7195.9 7197.1 7088.9 6862.1 6564.5
6252.7 5955.1 5665.3 5388.7 5121.7 4855.7 4583 4307.2 4051.4 3832.6
3636.6 3486.4 3377.7 3294.1 3215.5 3125.9 3003.5 2838.1 2633.8 2390.3
2091.1 1785 1430.2 1062 690.9 306.1 0
7455.7 7268.3 7105.2 7013.7 7010 7077.5 7140.4 7109.5 6959.3 6708.4
6418.6 6115.3 5792.9 5463.9 5142.6 4832.8 4531.2 4238.5 3984.8 3776.5
3587.1 3437.5 3300.1 3180.8 3068.4 2942.5 2808.1 2675.6 2518.2 2311.1
2029.9 1736 1389 1042 669.5 297.5 0
7455.7 7218.8 7018.3 6899.3 6895.5 7001.4 7150.7 7234.3 7175.9 6955.6
6640.9 6298.2 5944.5 5584.9 5235 4899.1 4579 4277.5 4017.4 3807.4
3635.2 3509.9 3402.9 3291.3 3165.4 3004 2831.8 2668.2 2492.5 2273.3
1993.8 1699.4 1358.4 1020.2 645.2 293 0
7455.7 7169.6 6931.6 6784.8 6781.1 6925.9 7161 7359 7392.8 7203.4
6863.5 6480.7 6096.2 5706.2 5327.1 4965.2 4626.8 4316.6 4050.6 3838
3683.5 3581.9 3505.3 3401.7 3262.1 3065.5 2855.3 2660.7 2466.7 2235.9
1957.5 1662.8 1327.5 998.5 620.8 288.4 0
7455.7 7126.4 6854.9 6688.4 6677.2 6844 7139.9 7425.4 7531.5 7383.9
7041.2 6623.2 6214.3 5819.5 5439.3 5077.1 4734.9 4419.1 4147.9 3933.3
3773.3 3664.3 3594 3505.8 3381.7 3204.9 3004.6 2798.6 2588 2331.4
2028.4 1720.6 1375.6 994.5 600.2 287.5 0
7455.7 7083.2 6778.2 6591.7 6573.1 6762.8 7118.7 7491.5 7670.3 7564.4
7218.8 6765.6 6332.8 5933.1 5551.7 5189.2 4843.1 4521.8 4245.1 4028.3
3862.9 3746.5 3682.7 3610 3501.3 3344.5 3154.2 2936.8 2709.3 2426.7
2099.4 1778.1 1423.3 990.5 579.3 286.7 0
7455.7 7039.7 6708.7 6506.4 6477.3 6663.5 7032.6 7422 7638.2 7583.9
7285.2 6839.5 6392.9 5999.8 5631.8 5288.2 4956.9 4644.8 4372.7 4154.1
3975.6 3851.5 3774.8 3701 3593.7 3443.2 3248.6 3026.3 2786.6 2496.5
2162.6 1832.5 1469.1 974.5 535 252.9 0
7455.7 6996.5 6638.9 6421.5 6381.4 6564.5 6946.5 7352.7 7605.9 7603.1
7351.3 6913.6 6452.9 6066.7 5711.9 5387.2 5071.1 4767.8 4500.3 4280
4088.3 3956.7 3866.6 3792.2 3686.4 3541.9 3343.1 3115.6 2863.8 2566.3
2225.8 1886.8 1514.9 958.4 490.7 218.9 0
7455.7 6963.1 6585.4 6357.7 6305.3 6467.2 6808 7169.3 7396.2 7402.8
7187.1 6796.5 6364 5984.9 5653.6 5360.3 5077.7 4800.7 4547.5 4334.4
4158.2 4039.4 3954.2 3880.6 3775.1 3623.1 3414.6 3177.4 2919.6 2620.9
2275.6 1939.2 1554.7 1043.1 569.9 252.1 0
7455.7 6929.3 6531.6 6294.2 6228.9 6370 6669.5 6985.9 7186.8 7202.5
7023.1 6679.8 6274.7 5902.8 5595.5 5333.4 5084 4833.6 4594.7 4388.7
4228 4122.1 4042 3968.8 3863.8 3704.4 3486.1 3239.2 2975.4 2675.6
2325.4 1991.2 1594.1 1127.8 649.4 285.5 0
7455.7 6902.1 6494.1 6249.5 6179.1 6305.6 6571.7 6841.8 7010 7020.6
6861.2 6554.2 6184.9 5831 5529.1 5272.5 5032.2 4789.9 4555.3 4361.3
4226.2 4137 4062.6 3989.6 3886.6 3726.4 3508.7 3261.2 2996.6 2700.8
2351.7 2015.8 1626.8 1183.3 718.1 313.3 0
7455.7 6874.9 6456.7 6204.9 6128.8 6241.2 6473.8 6697.6 6833.5 6838.3
6699.8 6428.6 6094.5 5759.2 5463 5211.3 4980.4 4746.4 4516.1 4333.8
4225.1 4151.9 4083.2 4010.5 3909.5 3748.5 3531 3283 3017.8 2725.9
2378 2040.5 1659.4 1238.8 786.8 341 0
7455.7 6853.8 6430.1 6174.3 6099.9 6208.9 6428.9 6631.2 6748.5 6748.8
6622 6376.6 6067.9 5741.7 5436.4 5162.9 4910 4659.1 4416.2 4245.1
4154.1 4094.1 4032.8 3959.6 3859.7 3703.5 3487.8 3243.2 2985.4 2699
2364.9 2022.1 1651.4 1235.4 781 334.2 0
7455.7 6832.6 6403.4 6144 6071 6176.9 6384.3 6564.5 6663.2 6658.9
6544.5 6324.2 6041 5724.3 5410.1 5114.9 4840.2 4571.8 4316.6 4156.4
4083.2 4036.3 3982.5 3908.7 3810.3 3658.6 3444.6 3203.7 2953.1 2672.2
2351.7 2003.3 1643.6 1231.7 775.3 326.7 0
7455.7 6813.1 6383.1 6125.6 6055.6 6163.7 6367.1 6542.8 6636 6628.9
6516.2 6311.3 6041 5726.5 5404.4 5089.4 4792.7 4502.9 4235.7 4081.5
4014 3974.2 3928.1 3854.9 3754.8 3600.3 3388 3151.1 2902.8 2624.1
2311.4 1962.6 1589 1185.6 739.3 308.4 0
7455.7 6793.4 6362.8 6107.6 6040.1 6150.5 6349.9 6520.7 6608.9 6598.9
6488.1 6298.5 6041 5729.1 5398.7 5063.9 4745.8 4433.9 4154.7 4006.8
3944.7 3912.4 3873.8 3800.8 3699.2 3541.9 3331.6 3098.4 2852.4 2576.3
2271 1922 1534.1 1139.2 703.2 289.5 0
7455.7 6769.1 6342.8 6093.9 6033.8 6148.2 6348.5 6517.3 6600.3 6586
6471.5 6294.2 6045.3 5733.4 5395.8 5049.6 4717.8 4388.7 4102.6 3956.7
3896.7 3868 3833.7 3759.3 3656.3 3490.4 3287.3 3058.4 2806.6 2532
2228.7 1888.2 1470.5 1098.6 666.6 271.8 0
7455.7 6793.4 6362.8 6107.6 6040.1 6150.5 6349.9 6520.7 6608.9 6598.9
6488.1 6298.5 6041 5729.1 5398.7 5063.9 4745.8 4433.9 4154.7 4006.8
3944.7 3912.4 3873.8 3800.8 3699.2 3541.9 3331.6 3098.4 2852.4 2576.3
2271 1922 1534.1 1139.2 703.2 289.5 0
7455.7 6813.1 6383.1 6125.6 6055.6 6163.7 6367.1 6542.8 6636 6628.9
6516.2 6311.3 6041 5726.5 5404.4 5089.4 4792.7 4502.9 4235.7 4081.5
4014 3974.2 3928.1 3854.9 3754.8 3600.3 3388 3151.1 2902.8 2624.1
2311.4 1962.6 1589 1185.6 739.3 308.4 0
7455.7 6832.6 6403.4 6144 6071 6176.9 6384.3 6564.5 6663.2 6658.9
6544.5 6324.2 6041 5724.3 5410.1 5114.9 4840.2 4571.8 4316.6 4156.4
4083.2 4036.3 3982.5 3908.7 3810.3 3658.6 3444.6 3203.7 2953.1 2672.2
2351.7 2003.3 1643.6 1231.7 775.3 326.7 0
7455.7 6853.8 6430.1 6174.3 6099.9 6208.9 6428.9 6631.2 6748.5 6748.8
6622 6376.6 6067.9 5741.7 5436.4 5162.9 4910 4659.1 4416.2 4245.1
4154.1 4094.1 4032.8 3959.6 3859.7 3703.5 3487.8 3243.2 2985.4 2699
2364.9 2022.1 1651.4 1235.4 781 334.2 0
7455.7 6874.9 6456.7 6204.9 6128.8 6241.2 6473.8 6697.6 6833.5 6838.3
6699.8 6428.6 6094.5 5759.2 5463 5211.3 4980.4 4746.4 4516.1 4333.8
4225.1 4151.9 4083.2 4010.5 3909.5 3748.5 3531 3283 3017.8 2725.9
2378 2040.5 1659.4 1238.8 786.8 341 0
7455.7 6902.1 6494.1 6249.5 6179.1 6305.6 6571.7 6841.8 7010 7020.6
6861.2 6554.2 6184.9 5831 5529.1 5272.5 5032.2 4789.9 4555.3 4361.3
4226.2 4137 4062.6 3989.6 3886.6 3726.4 3508.7 3261.2 2996.6 2700.8
2351.7 2015.8 1626.8 1183.3 718.1 313.3 0
7455.7 6929.3 6531.6 6294.2 6228.9 6370 6669.5 6985.9 7186.8 7202.5
7023.1 6679.8 6274.7 5902.8 5595.5 5333.4 5084 4833.6 4594.7 4388.7
4228 4122.1 4042 3968.8 3863.8 3704.4 3486.1 3239.2 2975.4 2675.6
2325.4 1991.2 1594.1 1127.8 649.4 285.5 0
7455.7 6963.1 6585.4 6357.7 6305.3 6467.2 6808 7169.3 7396.2 7402.8
7187.1 6796.5 6364 5984.9 5653.6 5360.3 5077.7 4800.7 4547.5 4334.4
4158.2 4039.4 3954.2 3880.6 3775.1 3623.1 3414.6 3177.4 2919.6 2620.9
2275.6 1939.2 1554.7 1043.1 569.9 252.1 0
7455.7 6996.5 6638.9 6421.5 6381.4 6564.5 6946.5 7352.7 7605.9 7603.1
7351.3 6913.6 6452.9 6066.7 5711.9 5387.2 5071.1 4767.8 4500.3 4280
4088.3 3956.7 3866.6 3792.2 3686.4 3541.9 3343.1 3115.6 2863.8 2566.3
2225.8 1886.8 1514.9 958.4 490.7 218.9 0
7455.7 7039.7 6708.7 6506.4 6477.3 6663.5 7032.6 7422 7638.2 7583.9
7285.2 6839.5 6392.9 5999.8 5631.8 5288.2 4956.9 4644.8 4372.7 4154.1
3975.6 3851.5 3774.8 3701 3593.7 3443.2 3248.6 3026.3 2786.6 2496.5
2162.6 1832.5 1469.1 974.5 535 252.9 0
7455.7 7083.2 6778.2 6591.7 6573.1 6762.8 7118.7 7491.5 7670.3 7564.4
7218.8 6765.6 6332.8 5933.1 5551.7 5189.2 4843.1 4521.8 4245.1 4028.3
3862.9 3746.5 3682.7 3610 3501.3 3344.5 3154.2 2936.8 2709.3 2426.7
2099.4 1778.1 1423.3 990.5 579.3 286.7 0
7455.7 7126.4 6854.9 6688.4 6677.2 6844 7139.9 7425.4 7531.5 7383.9
7041.2 6623.2 6214.3 5819.5 5439.3 5077.1 4734.9 4419.1 4147.9 3933.3
3773.3 3664.3 3594 3505.8 3381.7 3204.9 3004.6 2798.6 2588 2331.4
2028.4 1720.6 1375.6 994.5 600.2 287.5 0
7455.7 7169.6 6931.6 6784.8 6781.1 6925.9 7161 7359 7392.8 7203.4
6863.5 6480.7 6096.2 5706.2 5327.1 4965.2 4626.8 4316.6 4050.6 3838
3683.5 3581.9 3505.3 3401.7 3262.1 3065.5 2855.3 2660.7 2466.7 2235.9
1957.5 1662.8 1327.5 998.5 620.8 288.4 0
7455.7 7218.8 7018.3 6899.3 6895.5 7001.4 7150.7 7234.3 7175.9 6955.6
6640.9 6298.2 5944.5 5584.9 5235 4899.1 4579 4277.5 4017.4 3807.4
3635.2 3509.9 3402.9 3291.3 3165.4 3004 2831.8 2668.2 2492.5 2273.3
1993.8 1699.4 1358.4 1020.2 645.2 293 0
7455.7 7268.3 7105.2 7013.7 7010 7077.5 7140.4 7109.5 6959.3 6708.4
6418.6 6115.3 5792.9 5463.9 5142.6 4832.8 4531.2 4238.5 3984.8 3776.5
3587.1 3437.5 3300.1 3180.8 3068.4 2942.5 2808.1 2675.6 2518.2 2311.1
2029.9 1736 1389 1042 669.5 297.5 0
7455.7 7323 7209.1 7151.3 7155.3 7195.9 7197.1 7088.9 6862.1 6564.5
6252.7 5955.1 5665.3 5388.7 5121.7 4855.7 4583 4307.2 4051.4 3832.6
3636.6 3486.4 3377.7 3294.1 3215.5 3125.9 3003.5 2838.1 2633.8 2390.3
2091.1 1785 1430.2 1062 690.9 306.1 0
7455.7 7377.9 7312.7 7289.2 7300.7 7315 7254 7068.1 6764.8 6420.6
6086.7 5794.9 5538.3 5313.4 5101.1 4878.5 4634.8 4375.9 4118.4 3888.6
3686.4 3535.6 3455.5 3407.4 3362.2 3309.6 3198.6 3000.6 2749.4 2469.6
2152 1833.9 1471.1 1082 712.4 314.7 0
7455.7 7445.7 7431.4 7442.8 7465.7 7468.6 7377 7143.9 6784.8 6381.4
5980.9 5666.2 5437.3 5268.5 5119.7 4946.6 4739.2 4507.5 4245.7 3998.2
3813.7 3713.6 3723.6 3733.6 3702.1 3624.9 3438.9 3135.6 2793.7 2469
2162.9 1839.6 1472 1070 696.6 294.7 0
7455.7 7506.6 7551.6 7606.8 7668 7681.2 7612.5 7420.8 7107.2 6748.5
6357.1 6008.6 5724.8 5500.2 5312.8 5115.4 4892.3 4648.5 4388.7 4182.8
4056.3 3992.5 3983.1 3962.5 3853.2 3643.5 3436.6 3141.9 2793.7 2441
2033.6 1626.5 1217.3 852.6 535 227.4 0
7455.7 7569.6 7678.9 7784.4 7878.6 7918.9 7887.7 7751.8 7517.5 7242.6
6935.6 6654.9 6420.3 6218.1 6019.2 5785.2 5506 5197.8 4870.5 4611.6
4439.7 4326.4 4244.3 4147 3998.2 3739.6 3482.1 3116.8 2676.2 2274.2
1846.5 1444.8 1063.7 739.3 452 193.4 0
7455.7 7632.5 7806.2 7962.1 8088.6 8156.7 8163 8082.8 7927.8 7736.7
7514.4 7301.2 7115.8 6935.6 6725.6 6454.9 6119.6 5747.1 5352.3 5040.5
4823 4660.5 4505.5 4331.5 4143.3 3836 3527.6 3091.3 2558.3 2107.1
1659.4 1263.1 909.8 626 369.1 159.6 0
7455.7 7698.3 7942.4 8163.8 8333.8 8445.6 8495.7 8469.1 8395.8 8306
8217.3 8158.1 8130.3 8096 8031.3 7920.6 7768.1 7610.8 7464.6 7343.9
7212.2 6989.9 6621.5 6101.9 5427.3 4619.9 3893.5 3195.4 2528.8 2017.3
1578.1 1207.6 886.9 621.4 371.4 161.6 0
7455.7 7764.1 8078.8 8365.5 8578.7 8734.6 8828.4 8855.3 8863.9 8875.3
8920.5 9015 9144.3 9255.8 9337.7 9386.3 9416.9 9475 9577.1 9647.2
9601.5 9319.6 8737.4 7872 6711.3 5403.8 4259.4 3299.3 2499.1 1927.7
1496.9 1152.4 864 617.4 373.4 163.6 0
7455.7 7829.4 8214.2 8572.6 8852.2 9044.7 9164.9 9222.4 9267.3 9327.9
9437.8 9609.5 9831.8 10063.8 10328.1 10624.3 11000.2 11492 12139.1 12828.6
13468.4 13883.8 13792.2 13147.9 11948.9 10327.6 8673.4 7052.9 5553.2 4245.4
3081.3 2087.9 1345.2 827.4 442.3 183.4 0
7455.7 7894.9 8349.8 8779.8 9126 9354.8 9501.3 9589.4 9670.7 9780.3
9954.8 10203.7 10519.3 10871.7 11318.6 11862.2 12583.2 13509 14701.2 16010.1
17335.3 18447.6 18846.7 18424.1 17186.5 15251.3 13087.6 10806.5 8607.3 6563.1
4665.7 3023.5 1826.7 1038 511.5 203.1 0
7455.7 7956.4 8485.7 9003.8 9409.5 9666.1 9826 9918.7 10013.1 10130.2
10297.2 10530.7 10834.8 11184.1 11618.2 12243.9 13139.3 14311.8 15784 17534.4
19633.2 21837.9 23792.5 25177.8 25524 24066.3 22003.8 19549.4 16871.2 13967.9
10639.7 7446.8 4797.9 2776.9 1249.1 409.1 0
7455.7 8017.9 8621.6 9228.1 9693 9977.7 10150.8 10248 10355.3 10479.8
10640 10857.4 11150.7 11496.9 11917.4 12625.5 13695.5 15114.6 16866.9 19058.4
21930.9 25228.1 28738.6 31931.4 33861.1 32881.3 30920.1 28292.2 25135.2 21373
16613.7 11870.2 7769 4516.1 1987 615.1 0
